Download document () of 20
We make what matters work*

098177

Eaton Moeller series T0 Step switch, 20 A, Rear mounting, 2 contact unit(s), Contacts: 3, Maintained, 1-3, Design: 8230

General specifications

Product Name
Eaton Moeller® series T0 Step switch
Catalog Number
098177
EAN
4015080981770
Product Length/Depth
128 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.134 kg
Certifications
UL
UL 60947-4-1
UL Category Control No.: NLRV
CSA Class No.: 3211-05
CSA File No.: 012528
CSA-C22.2 No. 94
CE
IEC/EN 60204
CSA-C22.2 No. 60947-4-1-14
IEC/EN 60947
IEC/EN 60947-3
UL File No.: E36332
VDE 0660
CSA
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification