Download document () of 20
We make what matters work*

098588

Eaton xEnergy Safety Ci LV systems LV switchgear. Busbar link, for 3x40x10

General specifications

Product Name
Eaton xEnergy Safety Ci busbar enclosure accessory
Catalog Number
098588
EAN
4015080985884
Product Length/Depth
106 mm
Product Height
82 mm
Product Width
50 mm
Product Weight
0.965 kg
Compliances
RoHS conform

Product specifications

Used with
One set comprises 3 link elements
Copper busbars 3 x 40 x 10
Accessory for busbar enclosures
Prepared enclosures
Ci insulated enclosure
Special features
Including sealing and fixing material
Type
  • Accessory for busbar enclosures
  • Ci insulated enclosure
  • Prepared enclosures
Accessory/spare part type
Busbar coupling kits
Amperage rating
1600 A
Number of poles
Three-pole
Conductor type
L1, L2, L3
Connection type
Other
Rated operation current (Ie)
1600 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.