Download document () of 20
We make what matters work*

098607

Eaton Moeller® series TM Changeover switch, 10 A, flush mounting, 2 contact units, Contacts: 4, 60 °, maintained, 0 (Off) position, 1-0-2, Design number 8211

General specifications

Product Name
Eaton Moeller® series TM Changeover switch
Catalog Number
098607
EAN
4015080986072
Product Length/Depth
74 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.04 kg
Certifications
UL Category Control No.: NLRV
UL File No.: E36332
Certified by UL for use in Canada
CE
UL 508
UL report applies to both US and Canada
VDE 0660
IEC/EN 60947
IEC/EN 60947-5-1
CSA-C22.2 No. 14-05
CSA-C22.2 No. 94
CSA
IEC/EN 60947-3
UL

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.