Download document () of 20
We make what matters work*

098803

Eaton Moeller® series T5 On-Off switch, T5, 100 A, rear mounting, 1 contact unit(s), 2 pole, with black thumb grip and front plate

General specifications

Product Name
Eaton Moeller® series T5 On-off switch
Catalog Number
098803
EAN
4015080988038
Product Length/Depth
132 mm
Product Height
88 mm
Product Width
88 mm
Product Weight
0.353 kg
Certifications
IEC/EN 60947
IEC/EN 60204
IEC/EN 60947-3
VDE 0660
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification