Download document () of 20
We make what matters work*

098808

Eaton Moeller® series T5 Main switch, T5, 100 A, flush mounting, 1 contact unit(s), 2 pole, Emergency switching off function, With red rotary handle and yellow locking ring, Lockable in the 0 (Off) position

General specifications

Product Name
Eaton Moeller® series T5 Main switch
Catalog Number
098808
EAN
4015080988083
Product Length/Depth
123 mm
Product Height
88 mm
Product Width
88 mm
Product Weight
0.47 kg
Certifications
VDE 0660
IEC/EN 60947
IEC/EN 60947-3
IEC/EN 60204
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification