Download document () of 20

09F4021R17C

Aluminium tie wrap adaptor, size 17, for connector 38999 III&IV, Cadmium plating, 90° configuration; 09F4021R17C

General specifications

Product Name
Eaton Sunbank 09 series strain relief backshells
Catalog Number
09F4021R17C
Product Length/Depth
0 mm
Product Height
0 mm
Product Width
0 mm
Product Weight
0 g

Product specifications

Backshell type
Strain Relief
Plating
Cadmium
Shell material
Aluminium
Shell size
17
Operating temperature - max
175 °C
Operating temperature - min
-65 °C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.