Knowledge Search
Download document () of 20
We make what matters work*

0B

Eaton Crouse-Hinds series rigid/IMC cable and conduit hanger, EMT and rigid/IMC, 1/2" EMT conduit size, Steel, 3/8" and 1/2" rigid conduit size, With bolt

General specifications

Product Name
Eaton Crouse-Hinds series rigid/IMC cable and conduit hanger
Catalog Number
0B
UPC
784564200006
Product Length/Depth
1.85 in
Product Height
0.99 in
Product Width
1.44 in
Product Weight
0.06 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT and Rigid/IMC
Electrical metallic tubing conduit size
1/2"
Rigid conduit size
3/8" and 1/2"
Material
Steel
Type
With bolt

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.