Download document () of 20
We make what matters work*

100052

Eaton Distribution parts. Restarting device-set, 24-48VDC, 6HP, LPS

General specifications

Product Name
Eaton Automatic restarting device
Catalog Number
100052
EAN
4015081000425
Product Length/Depth
80 mm
Product Height
77.3 mm
Product Width
123.4 mm
Product Weight
0.375 kg
Compliances
RoHS conform

Product specifications

Additional equipment required
Monitoring unit with automatic reclosing
Assembly width
7
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Number of poles at main contact unit - max
4
Number of switches (fault signal)
0
Voltage type
AC
Functions
With auto test for earth leakage function
Monitoring unit with automatic reclosing
Device fitting
Other
Rated operational voltage (Ue) - max
240 V

Export product specification