Knowledge Search
Download document () of 20
We make what matters work*

100422

Eaton Moeller® series DILM Replacement contacts, for DILM95

General specifications

Product Name
Eaton Moeller® series DILM replacement contact
Catalog Number
100422
EAN
4015081003990
Product Length/Depth
140 mm
Product Height
50 mm
Product Width
90 mm
Product Weight
0.613 kg
Certifications
CSA Class No.: 2411-03, 3211-04
CSA-C22.2 No. 14-05
CSA
CE
CSA File No.: 012528
IEC/EN 60947-4-1
UL Category Control No.: NLRV
UL 508
UL
UL File No.: E36332

General

Accessory/spare part type
Contact set
Used with
DILM95

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.