Download document () of 20
We make what matters work*

100648

Eaton xEnergy Main LV systems LV switchgear, Spacer piece, 40mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
100648
EAN
4015081005505
Product Length/Depth
30 mm
Product Height
80 mm
Product Width
40 mm
Product Weight
0.05 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Distance piece
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.