Download document () of 20
We make what matters work*

100662

Eaton Distribution parts, Shrouding set, 36 mm, D02

General specifications

Product Name
Eaton Distribution parts
Catalog Number
100662
EAN
4015081005635
Product Length/Depth
202 mm
Product Height
15 mm
Product Width
72 mm
Product Weight
0.045 kg
Compliances
RoHS conform

Product specifications

Used with
D02-S0/63/3-R-27
60 mm system
Busbar fuse material
185 mm system
Number of poles
Three-pole
Features
Kit for construction over busbar support
D busbar mounted fuse device
Frame
D02
Type
  • Busbar fuse material
  • 185 mm system
  • 60 mm system
Suitable for
Can be plug fitted on D02-SO/63/3-R-27
Mounting width
36 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.