Download document () of 20
We make what matters work*

100727

NZM1-XTDKR-0. Coupling elements, red-yellow, +shorter shaft

General specifications

Product Name
Eaton Moeller series NZM - Molded case circuit breaker
Catalog Number
100727
EAN
4015081006274
Product Length/Depth
75 mm
Product Height
66 mm
Product Width
67 mm
Product Weight
0.08 kg
Compliances
IEC
Certifications
UL/CSA certification not required

Export product specification