Download document () of 20
We make what matters work*
Discontinued

100974

Eaton xEnergy Basic LV systems Low voltage switchgear. Surface-mount service distribution board with three-point turn-lock, W = 1000 mm, H = 1560 mm

General specifications

Product Name
Eaton xEnergy Basic LV systems Low voltage switchgear
Catalog Number
100974
EAN
4015081008735
Product Length/Depth
280 mm
Product Height
1575 mm
Product Width
1015 mm
Product Weight
48.2 kg
Compliances
RoHS conform

Product specifications

Type
Basic device
Features
EMC-version
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
Meets the product standard's requirements.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Not relevant to indoor installations.
10.2.5 Lifting
Does not apply to enclosures without lifting aids.
10.2.6 Mechanical impact
IK08
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
IP30
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
< 0.1 Ω; meets the product standard's requirements.
10.6 Incorporation of switching devices and components
Is the panel builder's responsibility.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 440 V AC
10.9.3 Impulse withstand voltage
4 kV
10.9.4 Testing of enclosures made of insulating material
Does not apply to metal enclosures.
Surface finishing
With powder coating
Enclosure material
Steel
Built-in height
1575 mm
Built-in width
1015 mm
Built-in depth
280 mm
Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890)
183 W
Heat diss. ambient 35°C delta T: 20°C wall mount middle encl. top (IEC 60890)
164 W
Heat diss. ambient 35°C delta T:20°C wall mount starting encl. top (IEC 60890)
172 W
Closure type
Other
Cover/door model
Closed
Cover/door type
Three-point turn-lock
Door
Double
RAL-number
7035
Width in number of modular spacings
46
Application
Indoor (installation site)
Color
Light gray (RAL 7035)
Gray
Number of rows
9
Degree of protection
IP30
Functions
Extension possible
Basic device
Material
Sheet steel
Mounting method
Surface mounted (plaster)
Surface mounting
Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890)
366 W
Heat diss. ambient 35°C delta T: 35°C wall mount middle encl. top (IEC 60890)
328 W
Heat diss. ambient 35°C delta T:35°C wall mount starting encl. top (IEC 60890)
345 W
Internal depth
257.5 mm

Export product specification