Knowledge Search
Download document () of 20
We make what matters work*

100NHM00B

Eaton Fuse-link, LV, 100 A, AC 500 V, NH00, aM, IEC, dual indicator, live gripping lugs

General specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
100NHM00B
UPC
051712233613
EAN
5027590428309
Product Length/Depth
79 mm
Product Height
58 mm
Product Width
30 mm
Product Weight
203 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620

Electrical data

Amperage Rating
100 A
Voltage rating
500 V
Voltage type
AC
Breaking capacity
120 kA
Class
Class aM

Product specification

Fuse size
NH00
Insulated metal gripping lugs (IMGL)
No

Accessories

Suitable for
SD00-D Single pole NH Fuse base
Microswitch 170H0236
EBH Size 00 to 4 Horizontal fuse switch-disconnectors
TD00-D Triple pole NH Fuse base

Export product specification