Download document () of 20
We make what matters work*

101244

Eaton xComfort BC LV systems Final Distribution Boards. Lock kit

General specifications

Product Name
Eaton xComfort BC lock
Catalog Number
101244
EAN
4015081011797
Product Length/Depth
50 mm
Product Height
10 mm
Product Width
80 mm
Product Weight
0.02 kg
Compliances
RoHS conform

Product specifications

Type
Spare parts
Accessory/spare part type
Other
Accessory
Spare part
Functions
Spare part
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.