Download document () of 20
We make what matters work*

101280

Eaton Moeller series xPole - PLI MCB. Miniature circuit breaker (MCB) with plug-in terminal, 2 A, 1p+N, characteristic: D

General specifications

Product Name
Eaton Moeller series xPole - PLI MCB
Catalog Number
101280
EAN
4015081012152
Product Length/Depth
84 mm
Product Height
75.5 mm
Product Width
35 mm
Product Weight
0.199 kg
Compliances
RoHS conform

Product specifications

Used with
PLI
Miniature circuit breaker
Amperage Rating
2 A
Features
Concurrently switching N-neutral
Additional equipment possible
Pollution degree
2
Degree of protection
IP20
Equipment heat dissipation, current-dependent
1.1 W
Rated impulse withstand voltage (Uimp)
4 kV
Tripping characteristic
D
Ambient operating temperature - max
75 °C
Ambient operating temperature - min
-25 °C
Built-in depth
70.5 mm
Connectable conductor cross section (multi-wired) - max
25 mm²
Connectable conductor cross section (multi-wired) - min
1 mm²
Connectable conductor cross section (solid-core) - max
25 mm²
Connectable conductor cross section (solid-core) - min
1 mm²
Current limiting class
3
Frequency rating - max
60 Hz
Frequency rating - min
50 Hz
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Width in number of modular spacings
2
Voltage type
AC
Overvoltage category
III
Number of poles
Single-pole + N
Release characteristic
D
Type
  • Miniature circuit breaker
  • PLI
Special features
Ambient temperature hint: a 1 °C increase results in a 0.5% linear reduction of current carrying capacity
Application
  • Switchgear for residential and commercial applications
  • xPole - Switchgear for residential and commercial applications
Number of poles (protected)
1
Number of poles (total)
2
Rated insulation voltage (Ui)
440 V
Rated operational current for specified heat dissipation (In)
2 A
Rated operational voltage (Ue) - max
230 V
Rated short-circuit breaking capacity (IEC/EN 60898-1) - Icn at 230 V
10 kA
Rated short-circuit breaking capacity (IEC/EN 60898-1)- Icn at 400 V
10 kA
Rated switching capacity (IEC/EN 60898-1)
10 kA
Static heat dissipation, non-current-dependent
0 W
Power loss
1.2 W

Export product specification