Download document () of 20
We make what matters work*

101576

Eaton xComfort BC LV systems Final Distribution Boards. Plastic door, white, for 3-row distribution board

General specifications

Product Name
Eaton xComfort BC door
Catalog Number
101576
EAN
4015081014682
Product Length/Depth
45 mm
Product Height
455 mm
Product Width
245 mm
Product Weight
0.43 kg
Compliances
RoHS conform

Product specifications

Features
EMC-version
Surface finishing
Other
Color
White
Degree of protection
IP40
NEMA Other
Material
Plastic
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.