Download document () of 20
We make what matters work*
To be discontinued

101619

Eaton Distribution parts. Measuring transformer, 40/5A 3 K., 1.3VA

General specifications

Product Name
Eaton Distribution parts
Catalog Number
101619
EAN
4015081015115
Product Length/Depth
52 mm
Product Height
56 mm
Product Width
27 mm
Product Weight
0.15 kg
Compliances
RoHS conform

Product specifications

Opening width - min
0 mm
Opening height - min
0 mm
Nominal current
40 A
Number of inputs (primary)
1
Opening diameter
22 mm
Opening height - max
0 mm
Secondary current input
5 A
Secondary rated apparent power
0 VA
Opening width - max
0 mm
Accuracy class (ratio)
3
Model
Through-feed current converter
Mounting method
Snap mounting
Over current limiting factor
FS 5
Secondary connection
Plug-in connection

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.