Download document () of 20
We make what matters work*

101666

Eaton xEnergy Basic LV systems Low voltage switchgear. Blanking strip for 45-mm cutouts, can be individually cut to length, white

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
101666
EAN
4015081015580
Product Length/Depth
7 mm
Product Height
80 mm
Product Width
1000 mm
Product Weight
0.15 kg
Compliances
RoHS conform

Product specifications

Used with
45-mm blanking strips
BF flat distribution board
Accessory consideration
Type
Additional equipment for BF flat distribution board
Accessory/spare part type
General
Color
Traffic white (RAL 9016)
White
Surface protection
Lacquered
RAL-number
9016
Width in number of modular spacings
56
Material
Plastic
Housing material
Plastic
Mounting method
Surface mounting
Floor standing distribution board
Flush mounting

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.