Download document () of 20
We make what matters work*

101911
IS/SPE-1TE

IS/SPE-1TE. Lockout device, for FAZ/ FIP

General specifications

Product Name
Eaton Distribution parts
Catalog Number
101911
EAN
4015081018024
Product Length/Depth
25 mm
Product Height
14 mm
Product Width
27 mm
Product Weight
0.03 kg
Compliances
RoHS conform
CE Marked

Product specifications

Used with
MCB lock
Features
Switching-on blocking
Switching-off blocking
Accessory/spare part type
MCB locks
Type
Accessory for combined residual current/power circuit-breaker and for residual current circuit-breaker
Application
Switchgear for industrial and advanced commercial applications

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.