Download document () of 20
We make what matters work*

102037

Eaton Distribution parts. Shunt release, up to 63A, 12-110V

General specifications

Product Name
Eaton Shunt trip
Catalog Number
102037
EAN
4015081019281
Product Length/Depth
105 mm
Product Height
75.5 mm
Product Width
17.7 mm
Product Weight
0.11 kg
Compliances
RoHS conform
Certifications
CSA (Class No. 1437-01)
North America (UL listed, CSA certified)
UL (Category Control Number DIHS, DIHS7)
CSA-C22.2 No. 5-09
IEC/EN 60898
UL (File No. E257181)
CE marking
UL 489
CSA (File No. 204453)
EN45545-2
IEC 61373

Product specifications

Used with
Shunt releases
Accessory
Accessory for miniature circuit breaker
Accessory/spare part type
Shunt release
Degree of protection
UL/CSA Type: -
IP20 (IEC)
IP40
Frame
Standard front dimension: 45 mm
Frequency rating
50 Hz / 60 Hz
Mounting method
For fitting on left to: FAZ-NA, FAZ-RT
Quick attachment with 2 latch positions for top-hat rail EN 50022
Additional equipment required
Shunt release (for power circuit breaker)
Terminal protection
Busbar tag shroud to BGV A3
Terminal type
Twin-purpose terminals
Voltage range
12 V AC - 110 V AC
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-5 °C
Assembly width
1
Enclosure width
105 mm
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1
Number of poles at main contact unit - max
1
Number of switches (fault signal)
0
Voltage type
AC/DC
Functions
Shunt release (for power circuit breaker)
Device fitting
Miniature circuit breaker (MCB)
Type
  • Accessory
  • Accessory for miniature circuit breaker
Application
Switchgear for 110-V systems
Mounting width
17.5 mm (1 space unit)
Rated operational voltage (Ue) - max
110 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.