Download document () of 20
We make what matters work*

102358

Eaton xEnergy Basic LV systems Low voltage switchgear. Floor standing distribution board with locking rotary lever, W = 600 mm, H = 2060 mm, D = 300 mm

General specifications

Product Name
Eaton xEnergy Basic empty enclosure
Catalog Number
102358
EAN
4015081022465
Product Length/Depth
300 mm
Product Height
2060 mm
Product Width
600 mm
Product Weight
44.5 kg
Compliances
RoHS conform

Product specifications

Type
Basic device
Features
Mounting plate depth-adjustable
EMC-version
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
Meets the product standard's requirements.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Not relevant to indoor installations.
10.2.5 Lifting
Met; assembled and secured as per the latest applicable instruction leaflet.
10.2.6 Mechanical impact
IK08
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
IP30
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
< 0.1 Ω; meets the product standard's requirements.
10.6 Incorporation of switching devices and components
Is the panel builder's responsibility.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 440 V AC
10.9.3 Impulse withstand voltage
4 kV
10.9.4 Testing of enclosures made of insulating material
Does not apply to metal enclosures.
Fitted with:
Door
Surface finishing
With powder coating
Powder coating
Degree of protection
IP30
IK08 (impact resistance)
Other
IK08
Grade material
Sheet steel
Heat diss. ambient 35°C delta T:20°C free stand individ. encl. top (IEC 60890)
171 W
Heat diss. ambient 35°C delta T: 20°C free stand middle encl. top (IEC 60890)
147 W
Heat diss. ambient 35°C delta T:20°C free stand starting encl. top (IEC 60890)
164 W
Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890)
147 W
Heat diss. ambient 35°C delta T: 20°C wall mount middle encl. top (IEC 60890)
123 W
Heat diss. ambient 35°C delta T:20°C wall mount starting encl. top (IEC 60890)
133 W
Heat diss. ambient 35°C delta T:35°C free stand individ. encl. top (IEC 60890)
343 W
Heat diss. ambient 35°C delta T: 35°C free stand middle encl. top (IEC 60890)
294 W
Heat diss. ambient 35°C delta T:35°C free stand starting encl. top (IEC 60890)
329 W
Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890)
294 W
Heat diss. ambient 35°C delta T: 35°C wall mount middle encl. top (IEC 60890)
247 W
Heat diss. ambient 35°C delta T:35°C wall mount starting encl. top (IEC 60890)
268 W
Material quality
Other
Color
Light gray (RAL 7035)
Gray
Cover/door type
Rotary lever
Number of locks
0
RAL-number
7035
Application
Indoor (installation site)
Material
Sheet steel
Steel
Mounting method
Floor standing distribution board
Detached
Functions
Basic device
Installation type
Floor installation possible
Number of covers/doors
1
Suitable for
Metrical mounting
Number of connector holes
0

Export product specification