Download document () of 20
We make what matters work*

102420

Eaton xEnergy Basic LV systems Low voltage switchgear. Metal door, for HxW=2060x400mm

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
102420
EAN
4015081023080
Product Length/Depth
45 mm
Product Height
2020 mm
Product Width
392 mm
Product Weight
7.3 kg
Compliances
RoHS conform

Product specifications

Used with
Service distribution board IVS
Accessory consideration
Accessory
Floor-standing enclosure
Special features
  • Door without transparent panel
  • Single wing door
  • Mounting from front, fast mounting, hinges on left or right possible
  • Door opening angle 167°
  • 3-point turn lock with roller lever lock
Type
Additional equipment for floor-standing service distribution board IVS
Features
EMC-version
Accessory/spare part type
Doors
Surface finishing
Powder coating
With powder coating
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP30
NEMA Other
Unit type
Modular system
Suitable for height
2060 mm
Suitable for width
400 mm
Cover/door type
Three-point turn-lock
Material
Steel
Sheet steel
Housing material
Sheet steel
Model
Stop door
Mounting method
Floor standing distribution board
Surface mounting
Flush mounting
Functions
Floor-standing enclosure
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.