Download document () of 20
We make what matters work*

102421

Eaton xEnergy Basic LV systems Low voltage switchgear. Metal door, for HxW=1760x600mm

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
102421
EAN
4015081023097
Product Length/Depth
45 mm
Product Height
1720 mm
Product Width
592 mm
Product Weight
9 kg
Compliances
RoHS conform

Product specifications

Used with
Accessory consideration
Service distribution board IVS
Accessory
Floor-standing enclosure
Special features
  • Can be used as left door for two-leaf versions
  • Door without transparent panel
  • Single wing door
  • Mounting from front, fast mounting, hinges on left or right possible
  • Door opening angle 167°
  • 3-point turn lock with roller lever lock
  • Left door for two-section design with 1200 mm enclosure widths
Type
Additional equipment for floor-standing service distribution board IVS
Features
EMC-version
Accessory/spare part type
Doors
Surface finishing
Powder coating
With powder coating
Color
Gray
Light gray (RAL 7035)
Degree of protection
IP30
NEMA Other
Unit type
Modular system
Suitable for height
1760 mm
Suitable for width
600 mm
Cover/door type
Three-point turn-lock
Material
Sheet steel
Steel
Housing material
Sheet steel
Model
Stop door
Mounting method
Surface mounting
Floor standing distribution board
Flush mounting
Functions
Floor-standing enclosure
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.