Download document () of 20
We make what matters work*

102422

Eaton xEnergy Basic LV systems Low voltage switchgear. Metal door, for HxW=2060x600mm

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
102422
EAN
4015081023103
Product Length/Depth
45 mm
Product Height
2020 mm
Product Width
592 mm
Product Weight
10.6 kg
Compliances
RoHS conform

Product specifications

Special features
  • Can be used as left door for two-leaf versions
  • Closed
  • Single wing door
  • Mounting from front, fast mounting, hinges on left or right possible
  • Door opening angle 167°
  • 3-point turn lock with roller lever lock
  • Left door for two-section design with 1200 mm enclosure widths
Type
Additional equipment for floor-standing service distribution board IVS
Features
EMC-version
Accessory/spare part type
Doors
Surface finishing
Powder coating
With powder coating
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP30
NEMA Other
Unit type
Modular system
Suitable for height
2060 mm
Suitable for width
600 mm
Cover/door type
Three-point turn-lock
Material
Sheet steel
Steel
Housing material
Sheet steel
Model
Stop door
Mounting method
Floor standing distribution board
Flush mounting
Surface mounting
Functions
Floor-standing enclosure
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.