Download document () of 20
We make what matters work*

102426

Eaton xEnergy Basic LV systems Low voltage switchgear. Metal door, for HxW=2060x400mm, Clip-down handle

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
102426
EAN
4015081023141
Product Length/Depth
65 mm
Product Height
2020 mm
Product Width
392 mm
Product Weight
8.3 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Powder coating
Color
Gray
Light gray (RAL 7035)
Degree of protection
IP30
NEMA Other
Suitable for height
2060 mm
Suitable for width
400 mm
Cover/door type
Rotary lever
Material
Sheet steel
Steel
Housing material
Sheet steel
Model
Stop door
Mounting method
Surface mounting
Floor standing distribution board
Flush mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.