Download document () of 20
We make what matters work*

102432

Eaton xEnergy Basic LV systems Low voltage switchgear. Glass door, for HxW=2060x400mm

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
102432
EAN
4015081023202
Product Length/Depth
45 mm
Product Height
2020 mm
Product Width
392 mm
Product Weight
4.2 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Features
Version as glazed door
Surface finishing
Powder coating
With powder coating
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP30
NEMA Other
Suitable for height
2060 mm
Suitable for width
400 mm
Cover/door color
Transparent
Cover/door type
Three-point turn-lock
Material
Sheet steel/glass
Steel
Housing material
Sheet steel/glass
Model
Stop door
Mounting method
Floor standing distribution board
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.