Download document () of 20
We make what matters work*

102438

Eaton xEnergy Basic LV systems Low voltage switchgear. Glass door, for HxW=2060x400mm, Clip-down-handle

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
102438
EAN
4015081023264
Product Length/Depth
65 mm
Product Height
2020 mm
Product Width
392 mm
Product Weight
5.2 kg
Compliances
RoHS conform

Product specifications

Special features
  • Transparent doors
  • Single wing door
  • Mounting from front, fast mounting, hinges on left or right possible
  • Door opening angle 167°
  • 3-point turn lock with roller lever lock
  • Transparent panels from 4 mm safety glass (EN 12150-1, DIN 1249)
Type
Additional equipment for floor-standing service distribution board IVS
Features
Version as glazed door
EMC-version
Accessory/spare part type
Doors
Surface finishing
With powder coating
Powder coating
Color
Gray
Light gray (RAL 7035)
Degree of protection
IP30
NEMA Other
Unit type
Modular system
Suitable for height
2060 mm
Suitable for width
400 mm
Cover/door color
Transparent
Cover/door type
Rotary lever
Material
Sheet steel/glass
Steel
Housing material
Sheet steel/glass
Model
Stop door
Mounting method
Floor standing distribution board
Functions
Floor-standing enclosure
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.