Download document () of 20
We make what matters work*

102442

Eaton xEnergy Basic LV systems Low voltage switchgear. Glass door, for HxW=2060x800mm, Clip-down-handle

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
102442
EAN
4015081023301
Product Length/Depth
65 mm
Product Height
2020 mm
Product Width
792 mm
Product Weight
9.2 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Features
Version as glazed door
Surface finishing
With powder coating
Powder coating
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP30
NEMA Other
Suitable for height
2060 mm
Suitable for width
800 mm
Cover/door color
Transparent
Cover/door type
Rotary lever
Material
Sheet steel/glass
Steel
Housing material
Sheet steel/glass
Model
Stop door
Mounting method
Floor standing distribution board
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.