Download document () of 20
We make what matters work*

102443

Eaton xEnergy Basic LV systems Low voltage switchgear. Metal door, for HxW=1760x400mm, white

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
102443
EAN
4015081023318
Product Length/Depth
45 mm
Product Height
1720 mm
Product Width
392 mm
Product Weight
6.2 kg
Compliances
RoHS conform

Product specifications

Used with
Service distribution board IVS
Accessory
Floor-standing enclosure
Accessory consideration
Special features
  • Closed
  • Single wing door
  • Mounting from front, fast mounting, hinges on left or right possible
  • Door opening angle 167°
  • 3-point turn lock with roller lever lock
Type
Additional equipment for floor-standing service distribution board IVS
Features
EMC-version
Accessory/spare part type
Doors
Surface finishing
With powder coating
Powder coating
Color
White
Traffic white (RAL 9016)
Degree of protection
IP30
NEMA Other
Unit type
Modular system
Suitable for height
1760 mm
Suitable for width
400 mm
Cover/door type
Three-point turn-lock
Material
Sheet steel
Steel
Housing material
Sheet steel
Model
Stop door
Mounting method
Flush mounting
Floor standing distribution board
Surface mounting
Functions
Floor-standing enclosure
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.