Download document () of 20
We make what matters work*

102446

Eaton xEnergy Basic LV systems Low voltage switchgear. Metal door, for HxW=2060x600mm, white

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
102446
EAN
4015081023349
Product Length/Depth
45 mm
Product Height
2020 mm
Product Width
592 mm
Product Weight
10.6 kg
Compliances
RoHS conform

Product specifications

Used with
Accessory consideration
Floor-standing enclosure
Service distribution board IVS
Accessory
Special features
  • Can be used as left door for two-leaf versions
  • Closed
  • Single wing door
  • Mounting from front, fast mounting, hinges on left or right possible
  • Door opening angle 167°
  • 3-point turn lock with roller lever lock
  • Left door for two-section design with 1200 mm enclosure widths
Type
Additional equipment for floor-standing service distribution board IVS
Features
EMC-version
Accessory/spare part type
Doors
Surface finishing
Powder coating
With powder coating
Color
White
Traffic white (RAL 9016)
Degree of protection
IP30
NEMA Other
Unit type
Modular system
Suitable for height
2060 mm
Suitable for width
600 mm
Cover/door type
Three-point turn-lock
Material
Sheet steel
Steel
Housing material
Sheet steel
Model
Stop door
Mounting method
Surface mounting
Flush mounting
Floor standing distribution board
Functions
Floor-standing enclosure
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.