Download document () of 20
We make what matters work*

102447

Eaton xEnergy Basic LV systems Low voltage switchgear. Door, metal, for HxW = 1760 x 800 mm, white

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
102447
EAN
4015081023356
Product Length/Depth
45 mm
Product Height
1720 mm
Product Width
792 mm
Product Weight
11.8 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Powder coating
Color
White
Traffic white (RAL 9016)
Degree of protection
IP30
NEMA Other
Suitable for height
1760 mm
Suitable for width
800 mm
Cover/door type
Three-point turn-lock
Material
Sheet steel
Steel
Housing material
Sheet steel
Model
Stop door
Mounting method
Flush mounting
Surface mounting
Floor standing distribution board
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.