Download document () of 20
We make what matters work*

102452

Eaton xEnergy Basic LV systems Low voltage switchgear. Metal door, for HxW=2060x600mm, Clip-down handle, white

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
102452
EAN
4015081023400
Product Length/Depth
65 mm
Product Height
2020 mm
Product Width
592 mm
Product Weight
11.6 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
Powder coating
With powder coating
Color
White
Traffic white (RAL 9016)
Degree of protection
IP30
NEMA Other
Suitable for height
2060 mm
Suitable for width
600 mm
Cover/door type
Rotary lever
Material
Steel
Sheet steel
Housing material
Sheet steel
Model
Stop door
Mounting method
Flush mounting
Surface mounting
Floor standing distribution board
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.