Download document () of 20
We make what matters work*

102463

Eaton xEnergy Basic LV systems Low voltage switchgear. Glass door, for HxW=1760x600mm, Clip-down handle, white

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
102463
EAN
4015081023516
Product Length/Depth
65 mm
Product Height
1720 mm
Product Width
592 mm
Product Weight
6.4 kg
Compliances
RoHS conform

Product specifications

Used with
Service distribution board IVS
Accessory
Accessory consideration
Floor-standing enclosure
Special features
  • Can be used as left door for two-leaf versions
  • Transparent doors
  • Single wing door
  • Mounting from front, fast mounting, hinges on left or right possible
  • Door opening angle 167°
  • 3-point turn lock with roller lever lock
  • Transparent panels from 4 mm safety glass (EN 12150-1, DIN 1249)
  • Left door for two-section design with 1200 mm enclosure widths
Type
Additional equipment for floor-standing service distribution board IVS
Features
Version as glazed door
EMC-version
Accessory/spare part type
Doors
Surface finishing
Powder coating
With powder coating
Color
White
Traffic white (RAL 9016)
Degree of protection
IP30
NEMA Other
Unit type
Modular system
Suitable for height
1760 mm
Suitable for width
600 mm
Cover/door color
Transparent
Cover/door type
Rotary lever
Material
Sheet steel/glass
Steel
Housing material
Sheet steel/glass
Model
Stop door
Mounting method
Floor standing distribution board
Functions
Floor-standing enclosure
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.