Download document () of 20
We make what matters work*

102473

Eaton xEnergy Basic LV systems Low voltage switchgear. Universal mounting plate for HxW=180x600mm

General specifications

Product Name
Eaton xEnergy Basic mounting plate
Catalog Number
102473
EAN
4015081023615
Product Length/Depth
20 mm
Product Height
180 mm
Product Width
488 mm
Product Weight
1.7 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Features
Perforated
Surface finishing
Galvanized
Suitable for width
600 mm
Surface protection
Galvanized
Material
Steel
Sheet steel
Mounting position
Universal
Horizontal
Housing material
Sheet steel
Mounting method
Floor standing distribution board
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.