Download document () of 20
We make what matters work*

102696

Eaton xEnergy Basic LV systems Low voltage switchgear. Flexible plug connectors for 4-phase busbars, BPZ-P, 6 mm², black, L=320 mm, 1 flexible plug connector

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
102696
EAN
4015081025565
Product Length/Depth
320 mm
Product Height
8 mm
Product Width
11 mm
Product Weight
0.03 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Accessory/spare part type
Other
Accessory
Color
Black
Mounting method
Surface mounting
Floor standing distribution board
Flush mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.