Eaton xEnergy Basic LV systems Low voltage switchgear. Terminal block, 3 poles, 175A, 1 input-, 6 output terminals
| Product Name | 
                                                Eaton xEnergy Basic other accessory
                                             | 
| Catalog Number | 
                                                102717
                                             | 
| EAN | 
                                                4015081025770
                                             | 
| Product Length/Depth | 
                                                43 mm
                                             | 
| Product Height | 
                                                71 mm
                                             | 
| Product Width | 
                                                80.1 mm
                                             | 
| Product Weight | 
                                                0.415 kg
                                             | 
| Compliances | 
                                                RoHS conform
                                             | 
| Certifications | 
                                                UL 1059  IEC 60 947 -7 -1 | 
| Special features | 
 | 
| Functions | 
                                                Additional equipment
                                             | 
| Torque rating | 
                                                6 Nm - 10 Nm / 53.1 lbf - 88.5 lbf (incoming). 3 Nm - 4 Nm / 26.5 lbf - 35.4 lbf (outgoing)
                                             | 
| Conductor cross section (flexible, fine-strand) with cable end sleeve - max | 
                                                70 mm²
                                             | 
| Conductor cross section (flexible, fine-strand) with cable end sleeve - min | 
                                                2.5 mm²
                                             | 
| Conductor cross section (solid, solid-strand) - max | 
                                                70 mm²
                                             | 
| Conductor cross section (solid, solid-strand) - min | 
                                                2.5 mm²
                                             | 
| Amperage rating | 
                                                175 A
                                             | 
| Rated short-time withstand current (Icw) | 
                                                11 kA
                                             | 
| Voltage rating at DC Cu (IEC) - max | 
                                                1500 VDC
                                             | 
| Number of poles | 
                                                Three-pole
                                             | 
| Degree of protection | 
                                                IP20
                                             | 
| Mounting position | 
                                                Universal
                                             | 
| Clamp material | 
                                                Plain  Brass | 
| Comparative tracking index (CTI) | 
                                                600 V
                                             | 
| Housing material | 
                                                PA66
                                             | 
| Housing color | 
                                                Light gray (RAL 7035)
                                             | 
| Mounting method | 
                                                Surface mounting  Floor standing distribution board Flush mounting | 
| Flame classification (UL 94) | 
                                                V-0
                                             | 
| Heat deflection temperature | 
                                                100 °C
                                             | 
| Number of clamp positions per pole | 
                                                7
                                             | 
| Number of clamping units per pole | 
                                                7
                                             | 
| Rated peak withstand current | 
                                                30 kA
                                             | 
| Voltage rating at AC Cu (CSA) - max | 
                                                600 VAC
                                             | 
| Voltage rating at AC Cu (IEC) - max | 
                                                1000 VAC
                                             | 
| Voltage rating at AC Cu (UL) - max | 
                                                600 VAC
                                             | 
| Rated operation current (Ie) Cu (CSA) | 
                                                175 A
                                             | 
| Rated operation current (Ie) Cu (IEC) | 
                                                175 A
                                             | 
| Rated operation current (Ie) Cu (UL) | 
                                                175 A
                                             | 
| Terminal capacity (single/multi-wire) | 
                                                16 mm² - 70 mm² (incoming)  14 - 6 AWG (outgoing) 2.5 mm² - 10 mm² (outgoing, fine wire (with sleeve)) 14 - 8 AWG (outgoing, fine wire (with sleeve)) 2.5 mm² - 16 mm² (outgoing) 8 - 2/0 AWG (incoming) 16 mm² - 50 mm² (incoming, fine wire (with sleeve)) 6 - 1 AWG (incoming, fine wire (with sleeve)) |