Download document () of 20
We make what matters work*

102948

Eaton xEnergy Main LV systems LV switchgear. Snap-on cover, closed, HxW=650x1000mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
102948
EAN
4015081029129
Product Length/Depth
650 mm
Product Height
50 mm
Product Width
1010 mm
Product Weight
13.5 kg
Compliances
RoHS conform

Product specifications

RAL-number
7035
Color
Gray
Material
Metal
Mounting position
Other
Model
Blind plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.