Download document () of 20
We make what matters work*

103131
Z-EL/BL230

Eaton Distribution board accessory, Single light, 230AC/DC, blue

General specifications

Product Name
Eaton distribution board accessory
Catalog Number
103131
EAN
4015081029907
Product Length/Depth
80 mm
Product Height
65.5 mm
Product Width
17.5 mm
Product Weight
0.055 kg
Compliances
RoHS conform

Product specifications

Equipment heat dissipation, current-dependent
2 W
Color calotte
Blue
Lamp socket
Other
Built-in depth
60 mm
Lamp power
2 W
Rated operational voltage (Ue) - max
230 V
Degree of protection
IP40
Lens color
Blue
Voltage type
AC/DC
Lamp type
LED
Width in number of modular spacings
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.