Download document () of 20
We make what matters work*

103160

Eaton xComfort BC LV systems Final Distribution Boards. Terminal support cover set, KL4, transparent

General specifications

Product Name
Eaton xComfort BC LV systems Final Distribution Boards
Catalog Number
103160
EAN
4015081029990
Product Length/Depth
150 mm
Product Height
30 mm
Product Width
100 mm
Product Weight
0.004 kg
Compliances
RoHS conform

Product specifications

Color
Other
RAL-number
0
Material
Plastic
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.