Download document () of 20
We make what matters work*

103161

Eaton xComfort BC LV systems Final Distribution Boards. Terminal support cover set, KL4, green

General specifications

Product Name
Eaton xComfort BC LV systems Final Distribution Boards
Catalog Number
103161
EAN
4015081030002
Product Length/Depth
150 mm
Product Height
30 mm
Product Width
100 mm
Product Weight
0.004 kg
Compliances
RoHS conform

Product specifications

Color
Green
RAL-number
6016
Material
Plastic
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.