Knowledge Search
Download document () of 20
We make what matters work*

1031DC

Eaton Crouse-Hinds series throat bushing, Rigid/IMC, Non-insulated, Zinc die cast, Threaded, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series throat bushing
Catalog Number
1031DC
UPC
662277037648
Product Length/Depth
1 in
Product Height
0.5 in
Product Width
0.75 in
Product Weight
0.02 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Insulator
Non-insulated
Thread
Threaded
Trade size
1/2"
Material
Zinc die cast

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.