Knowledge Search
Download document () of 20
We make what matters work*

1033DC

Eaton Crouse-Hinds series throat bushing, Rigid/IMC, Non-insulated, Zinc die cast, Threaded, 1"

General specifications

Product Name
Eaton Crouse-Hinds series throat bushing
Catalog Number
1033DC
UPC
662277037662
Product Length/Depth
1.67 in
Product Height
0.91 in
Product Width
0.95 in
Product Weight
0.04 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Insulator
Non-insulated
Thread
Threaded
Trade size
1"
Material
Zinc die cast

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.