Knowledge Search
Download document () of 20
We make what matters work*

1034

Eaton Crouse-Hinds series throat bushing, Rigid/IMC, Insulated, Malleable iron, 105°C, Threaded, 1-1/4"

General specifications

Product Name
Eaton Crouse-Hinds series throat bushing
Catalog Number
1034
UPC
784564110343
Product Length/Depth
2 in
Product Height
0.81 in
Product Width
2 in
Product Weight
0.15 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Insulator
Insulated
Thread
Threaded
Trade size
1-1/4"
Material
Malleable iron
Temperature rating
105°C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.