Knowledge Search
Download document () of 20
We make what matters work*

1038DC

Eaton Crouse-Hinds series throat bushing, Rigid/IMC, Non-insulated, Zinc die cast, Threaded, 3"

General specifications

Product Name
Eaton Crouse-Hinds series throat bushing
Catalog Number
1038DC
UPC
662277037716
Product Length/Depth
3.8 in
Product Height
0.9 in
Product Width
3.8 in
Product Weight
0.32 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Insulator
Non-insulated
Thread
Threaded
Trade size
3"
Material
Zinc die cast

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.