Download document () of 20
We make what matters work*

104386

Eaton Distribution parts. Accessory for PFR residual current relay type U, leadthrough for cable, max. diameter 60 mm

General specifications

Product Name
Eaton Z-WFR Core-balance transformer
Catalog Number
104386
EAN
4015081041978
Product Length/Depth
104 mm
Product Height
63 mm
Product Width
123 mm
Product Weight
0.413 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Converter

Export product specification