Download document () of 20
We make what matters work*

104387
Z-WFR3-U

Eaton Distribution board accessory, Accessory for PFR residual current relay type U, leadthrough for cable, max. diameter 130 mm

General specifications

Product Name
Eaton distribution board accessory
Catalog Number
104387
EAN
4015081041985
Product Length/Depth
185 mm
Product Height
84 mm
Product Width
208 mm
Product Weight
1.074 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Converter

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.