Download document () of 20
We make what matters work*

104534

Eaton xEnergy Main LV systems LV switchgear. Bottom-/top plate, split, IP30, for WxD=800x800mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
104534
EAN
4015081043552
Product Length/Depth
10 mm
Product Height
750 mm
Product Width
680 mm
Product Weight
7.6 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
800 mm
Material
Steel
Suitable for
Bottom planking
Roof planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.