Download document () of 20
We make what matters work*

104548

Eaton Moeller series NZM - Molded Case Circuit Breaker. Interlock, mechanical, for remote operator, 2

General specifications

Product Name
Eaton Moeller series NZM mounting accessory
Catalog Number
104548
EAN
4015081043668
Product Length/Depth
260 mm
Product Height
100 mm
Product Width
220 mm
Product Weight
0.9 kg
Compliances
IEC
RoHS conform

Product specifications

Used with
Mechanical interlock
NZM2(-4)
N(S)2(-4)
Accessory
N2
N2-4
NS2
NZM2
NZM2-4
NZM2-4-NA
NZM2-NA
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Frame
NZM2
Accessory/spare part type
Remote operator
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Type
  • Accessory
  • Mechanical interlock
Special features
  • For 2 switches of the same or next frame size with each other
  • Extra long bowden cables for mounting under one another or in adjacent control panel sections

Export product specification