Download document () of 20
We make what matters work*

104556

NZM3-XAD550. Busbar adapter, for NZM3, 550A, UL508

General specifications

Product Name
Eaton xEffect SASY 60i MCCB adapter
Catalog Number
104556
EAN
4015081043743
Product Length/Depth
272 mm
Product Height
35 mm
Product Width
140 mm
Product Weight
2.056 kg
Compliances
RoHS conform
Certifications
UL508
CSA-C22.2 No. 14
IEC 60439-1
CE marking

Product specifications

Used with
NZM3, PN3, N(S)3
Type
  • 60 mm system
  • Busbar adapters for NZM
  • Compact system
Adapter width
140 mm
Busbar distance
0 mm
Busbar thickness - max
10 mm
Busbar thickness - min
5 mm
Nominal current
550 A
Rail width
30 mm
Voltage rating at AC
690 V AC
Number of poles
Three-pole
Rated operational current for specified heat dissipation (In)
440 A
Equipment heat dissipation, current-dependent Pvid
23.9 W
Mounting rail armament
None
Rated operation current (Ie)
550 A

Export product specification